IESNA:LM-63-2002
[TEST]P1389166
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-730-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21911.6
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
156.3 216.4 336.5 643.0 1406.3 2025.3 2506.1 2908.7 3329.4 3816.2 4435.2 5222.5 6298.2 8131.2 10505.1 13077.2 16034.1 18077.4 
18690.4 17987.2 16382.6 14880.2 13437.8 11658.9 7608.4 3882.3 2061.3 1568.5 1430.3 1406.3 1376.2 1033.7 510.8 384.6 126.2 48.1 0.0 
156.3 210.3 324.5 661.1 1382.2 2055.3 2500.1 2896.7 3323.4 3852.3 4441.2 5216.5 6310.3 8023.0 10559.2 13167.4 15949.9 18005.3 
18762.5 18107.4 16520.8 15042.4 13461.9 11658.9 7788.7 3810.2 2109.4 1586.6 1436.3 1400.3 1376.2 1039.7 504.8 378.6 126.2 48.1 0.0 
156.3 210.3 312.5 607.0 1274.1 1941.2 2494.1 2878.7 3329.4 3846.2 4441.2 5228.5 6208.1 7590.3 9940.2 12836.9 15931.9 18131.5 
19081.0 18774.5 17428.3 16112.2 14273.2 12253.9 8990.6 4699.6 2536.1 1748.8 1478.4 1400.3 1364.2 1238.0 516.8 366.6 150.2 60.1 0.0 
156.3 204.3 300.5 528.9 1117.8 1760.9 2403.9 2854.6 3287.3 3786.2 4411.2 5054.2 5865.5 6899.2 8684.1 11502.7 15054.5 18167.5 19507.7 
19645.9 18948.8 18119.4 16671.1 13930.6 10643.3 6286.2 3461.6 2145.5 1598.6 1412.3 1328.2 1226.0 516.8 330.5 168.3 78.1 0.0 
156.3 204.3 276.4 438.7 889.4 1502.4 2163.5 2716.4 3137.1 3647.9 4170.8 4735.7 5450.9 6184.0 7157.6 8906.5 11965.4 16238.4 19423.6 
20535.4 20270.9 19682.0 19567.8 18636.3 15276.8 9910.1 5156.4 3034.9 1893.1 1352.2 1081.8 967.6 595.0 300.5 210.3 114.2 0.0 
156.3 198.3 252.4 366.6 625.0 1159.9 1766.9 2367.8 2908.7 3341.4 3852.3 4399.1 4940.0 5607.1 6346.3 7337.9 8816.3 11526.7 16184.3 
20114.7 21683.2 21472.9 20751.7 21100.3 20625.5 18119.4 11148.1 4934.0 2313.8 1340.2 871.4 667.1 504.8 282.5 234.4 162.3 0.0 
156.3 192.3 228.4 288.5 414.7 673.1 1165.9 1694.8 2295.7 2866.7 3371.5 3834.2 4381.1 4958.1 5547.0 6316.3 7349.9 8792.3 10901.7 
14423.4 18990.9 22230.1 23197.7 22740.9 22494.5 22530.6 20920.0 14615.7 6418.4 2452.0 985.6 607.0 450.7 360.6 294.5 240.4 0.0 
156.3 180.3 204.3 234.4 288.5 372.6 534.9 835.4 1292.1 1802.9 2331.8 2926.8 3503.7 4092.6 4669.6 5300.6 6093.9 7043.4 8305.5 10030.3 
12578.4 15811.7 19730.1 23317.9 24183.3 23720.5 23197.7 21412.8 17067.7 9315.1 4008.5 1328.2 631.0 480.8 390.6 336.5 0.0 
156.3 180.3 204.3 228.4 276.4 348.6 492.8 763.2 1183.9 1664.7 2193.6 2758.5 3353.4 3948.4 4537.4 5162.4 5931.6 6845.1 8083.1 9862.0 
12187.8 15270.8 19135.1 22861.1 24207.3 23768.6 23101.5 21454.9 17879.0 10366.8 4555.4 1520.5 631.0 492.8 408.7 354.6 0.0 
156.3 174.3 186.3 198.3 210.3 234.4 264.4 324.5 408.7 558.9 805.3 1129.8 1550.5 1989.2 2518.1 3083.0 3726.1 4567.4 5529.0 6755.0 8413.7 
10198.6 12614.5 15451.1 19231.2 21689.2 20631.5 17680.7 13534.0 9164.9 6069.9 3617.9 1995.2 961.6 408.7 396.6 0.0 
156.3 162.3 168.3 168.3 168.3 168.3 168.3 168.3 168.3 180.3 192.3 216.4 246.4 294.5 348.6 438.7 564.9 769.2 1075.7 1544.5 2211.6 2944.8 3768.1 4381.1 
4904.0 5925.6 7470.1 8179.3 7362.0 5793.4 4224.9 3004.9 1881.1 709.2 108.2 36.1 0.0 
156.3 162.3 162.3 156.3 156.3 150.2 144.2 138.2 138.2 138.2 138.2 138.2 144.2 150.2 162.3 174.3 204.3 258.4 360.6 522.8 757.2 943.5 949.5 769.2 
655.1 847.4 1388.3 2049.3 2121.4 1586.6 865.4 414.7 168.3 66.1 30.0 18.0 0.0 
156.3 156.3 150.2 144.2 138.2 138.2 126.2 120.2 114.2 114.2 114.2 108.2 108.2 102.2 102.2 102.2 108.2 120.2 156.3 234.4 312.5 318.5 198.3 126.2 90.1 78.1 
66.1 66.1 60.1 54.1 48.1 30.0 24.0 24.0 18.0 18.0 0.0 
156.3 150.2 138.2 126.2 120.2 120.2 108.2 102.2 90.1 78.1 72.1 66.1 60.1 54.1 42.1 36.1 30.0 24.0 24.0 24.0 18.0 12.0 12.0 6.0 6.0 6.0 12.0 12.0 6.0 12.0 12.0 12.0 12.0 
12.0 18.0 18.0 0.0 
156.3 138.2 126.2 114.2 108.2 96.2 84.1 66.1 54.1 48.1 36.1 30.0 18.0 18.0 12.0 12.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 6.0 12.0 12.0 
12.0 0.0 
156.3 132.2 114.2 102.2 96.2 78.1 66.1 48.1 36.1 24.0 18.0 12.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 12.0 12.0 
0.0 
156.3 126.2 108.2 96.2 84.1 66.1 48.1 36.1 24.0 12.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 6.0 
0.0 
156.3 126.2 108.2 90.1 78.1 60.1 42.1 30.0 18.0 12.0 6.0 0.0 0.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 
0.0 
156.3 126.2 108.2 90.1 72.1 60.1 36.1 24.0 18.0 6.0 0.0 0.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 
0.0 
156.3 126.2 108.2 90.1 72.1 60.1 42.1 30.0 18.0 6.0 0.0 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
156.3 126.2 108.2 90.1 78.1 60.1 42.1 30.0 24.0 12.0 12.0 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 0.0 
0.0 
156.3 126.2 108.2 90.1 72.1 60.1 42.1 30.0 24.0 12.0 12.0 24.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 
0.0 
